Motion Capture for Indies
Flawless MoCap Data. Capture. Export. Create.
More realism, less clean-up
Lifelike movement without the need for data clean-up
Plug & Play
Easy setup and quick calibration
MoCap Everywhere
Clean mocap data in any environment
Optimize your workflow
Capture in real-time or export locally
Xsens Indie Starter Bundle
Best value for money professional motion capture
Awinda Starter Kit
Xsens Animate Pro software
Enjoy our top of the line software FREE for 6 months
- Wireless sensors for ultimate flexibility - 25 meter range
- Easy setup and quick calibration
- Stream live into UE, Unity, Maya or MotionBuilder
- Local HD reprocessing and export with Animate Pro software
- 60 Hz update rate
- 6 hours battery life
Xsens Indie Pro Bundle
Capture high-impact and high-dynamic movement
Xsens Link
Xsens Animate Pro software
Enjoy our top of the line software FREE for 6 months
- 150 meter wireless range
- On-body recording, no need for a computer nearby
- 20 ms low latency for live applications
- Stream live into UE, Unity, Maya or MotionBuilder
- Local HD reprocessing and export with Animate Pro software
- 240 Hz update rate
- 10 hours battery life
Indie Program
Xsens Animate Pro Free for first six months
- Cleanest data possible
- Export locally to MVNX, FBX, BVH and C3D
- Record up to 4 actors
- Live stream all data
- Multi-actor capture
Connect up to 4 systems for multi-actor capturing. Or combine with Xsens Metagloves by Manus to track finger movements. You can also make use of 3D position aiding systems like HTC Vive.
- Real-time visualization
As the go-to software for professional motion capture, MVN Animate makes light work of calibration, real-time visualization, playback, and reprocessing, for efficient workflows and fast turnaround times.
Add precision finger tracking with StretchSense Pro Studio Gloves and save $500!
-
Realistic and expressive hand movement
-
Shock proof sensors - perfect for action packed shots
-
Integrates seamlessly into your pipeline
You can get your discounted StretchSense Mocap Pro Studio Glove for Xsens using code XsensIndie2023 at checkout.
More than 1,000 studios and independent creators use Xsens MoCap
MoCap Freedom for Independent Creators
The Xsens Indie Starter and Pro Bundles are specifically designed to allow indie developers, young studios, and game creators access to production grade motion capture. With Xsens, you can boost your quality, output and maximize your team’s creativity without compromise, at the best value for your money.
Eligibility criteria for Xsens Indie Bundles
- Your revenue over the last fiscal year is not more than $500,000
- Only one Indie Bundle per customer
- Your billing and shipping address should be in the US or Canada
Experience High Quality MoCap Data From Xsens
Don’t take our word for it – download our raw motion capture data and see the unmatched quality of Xsens data for yourself